S-DS 01 Y Sharp-point drywall screws


Single drywall screw (yellow chromate coating) for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: No
standard
Choose options
Quantity
Total Pieces
NaN
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Screw head type
Bugle head
Screw drive/recess type
PH #2
Collated
No
Screw diameter d
3.5 mm
Drilling capacity - max
0.88 mm
Drilling capacity DC - min
0.6 mm
Product Class
Standard
Environmental Conditions
Dry indoor
Documents
pdf Technical Data Sheet Drywall Screws, English [ 136.4 KB ]
Features & Applications
Features
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Easy to drive due to excellent drilling capability
- Low contact pressure – for more comfortable, less tiring screwdriving
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
Applications
- Fastening drywall boards to metal substructures (up to 0.88 mm)
For approval or certificate information, please see individual items.
Related Products
Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
Standard-performance bit holder with magnet for use with regular screwdrivers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


