S-DD 01 B Self-drilling drywall screws

Single drywall screw for fastening drywall boards to metal

  • Screw head type: Bugle head
  • Screw drive/recess type: PH #2
  • Collated: No
standard

Choose options

Length
  • 25 mm
  • 35 mm
  • 45 mm
  • 50 mm
  • 55 mm
Pack size
  • 500 pc
  • 1000 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 112.36 ILS