S-WD 11C Wing-tip self-drilling screws
s-wd11c בורג כנף עץ למתכת product number: 283635
Single exterior wing-tip wood screw (coated) for fastening wood to metal
- Screw drive/recess type: PH #2
- Base materials: Metal
- Drilling capacity - max: 2.5 mm
standard
Choose options
Base materials
- Metal
Corrosion protection
- Duplex coated
Drilling capacity range DC
- 0.75 - 2.5 mm
Thickness fastened range MF
- 10 - 10 mm
Length
- 25 mm
Pack size
- 200 pc
Quantity
Pack
Total Pieces
200
Discounted net
77.38 ILS
0.39 ILS
/
1 each




