X-CR S12 Universal nails (with washer)
Gen'l purpose nail X-CR 16 S12 product number: 298855

Single nail (stainless steel) for fastening to concrete and steel using powder-actuated nailers in corrosive environments
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
ultimate
Choose options
Fastener shank length
- 16 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
2,116.33 ILS
21.16 ILS
/
1 each

