Semi-automatic, highly productive powder-actuated nailer for fastening glass façades to steel

  • Dimensions (LxWxH): 355 x 55 x 178 mm
  • Fastener Intake: Single
  • Fastener length range: 14 - 14 mm

Customers also searched for Semi-automatic powder-actuated tool, Heavy duty powder actuated tool for steel, 0, 0 or 0.

Choose options

Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Dimensions (LxWxH)
355 x 55 x 178 mm
Fastener Intake
Single
Fastener length range
14 - 14 mm
Automatic piston return
No
Power (max.)
382 J
Power regulation
Yes
Piston type
PDNI-8

Documents

pdf DX 450-FA - Accessories and consumables compatibility , English [ 1.3 MB ]

Features & Applications

Features

  • Faster façade installation – switch to the DX 450 for a labor-saving alternative to screws and rivets
  • No drill chips – no drilling required when working with a powder-actuated nailer
  • DIBt approval for use with many top façade systems – including selected brackets by Gutmann, Jansen Viss, Raico Therm, Schüco and Stabalux (Z-14.4-766, only valid in combination with X-R 14 P8 nails)

Applications

  • Corrosion-resistant fastening of substructures for glass façades to steel

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo