X-DNH Masonry nails (with washer)
Gen'l purpose nail DNH 37 P8 S15 product number: 44165
Single nail for fastening to concrete using the DX Hybrid technique
- Base materials: Concrete
- Minimum thickness of base material (concrete): 100 mm
- Corrosion protection: Galvanized zinc coated <20 µm
ultimate
Choose options
Fastener shank length
- 37 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
219.44 ILS
2.19 ILS
/
1 each




