HKD Drop-in anchor
High-performance carbon steel tool-set drop-in anchor with imperial thread
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS Software: Yes
Choose options
Internal thread size
- 6 mm
- 8 mm
- 10 mm
- 13 mm
Anchor length - L
- 25 mm
- 30 mm
- 50 mm
Anchor size - D
- 1/4 in
- 5/16 in
- 3/8 in
- 1/2 in
Pack size
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 93.05 ILS




