Setting tool for long HKD anchors with an integrated SDS Plus (TE-C) stop hammer drill bit

  • Connection end: TE-C (SDS Plus)
  • Base material: Reinforced concrete, Concrete
  • Working mode: Hammer drilling
ultimate

Choose options

Suitable for anchor size
  • HKD M10x30
  • HKD M10x40
  • HKD M12x50
  • HKD M8x30
  • HKD M8x40
  • M12 1/2"x50
Diameter
  • 10 mm
  • 12 mm
  • 15 mm
  • 16 mm
Connection end
  • TE-C (SDS Plus)
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 499.90 ILS