HBC Standard T-bolt
T-bolts for use with HAC-C(-P) channels
- Channel profile: HAC-C 28/15, HAC-C 38/17, HAC-C 40/22, HAC-C 40/25, HAC-C 50/30, HAC-C 52/34, HAC-C 54/33
- PROFIS Software: Yes
Choose options
Material, corrosion
- Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Stainless steel, A4
Channel profile
- HAC-C 28/15, HAC-C 38/17, HAC-C 40/22, HAC-C 40/25, HAC-C 50/30, HAC-C 52/34, HAC-C 54/33
Compatible Anchor Channel
- HAC-C 38/17
- HAC-C 40/22, HAC-C 40/25, HAC-C-P 40/22, HAC-C-P 40L
- HAC-C 50/30, HAC-C 49/30, HAC-C 52/34, HAC-C 54/33, HAC-C-P 50/30, HAC-C-P 50L
Length
- 40 mm
- 50 mm
- 60 mm
- 100 mm
Pack size
- 25 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 576.30 ILS




