HBC Notched T-bolt
Notched T-bolts for use with HAC-C(-P) channels
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Compatible Anchor Channel: HAC-C-P 40/22, HAC-C-P 40L, HAC-C-P 50/30, HAC-C-P 50L, HAC-C 52/34
- Channel profile: HAC-C-P 40/22, HAC-C 52/34
Choose options
Material, corrosion
- Carbon Steel, Hot-Dip Galvanized
Channel profile
- HAC-C-P 40/22, HAC-C 52/34
Compatible Anchor Channel
- HAC-C 50/30, HAC-C-P 50/30, HAC-C-P 50L
Length
- 60 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net






