MFT - CSC Connector
Connector MFT-CSC 450x60x40x2,0 product number: 2160520
Connector for corner solution
- Length: 450 mm
- Material composition: EN AW-6063 T66
Choose options
Material composition
- EN AW-6063 T66
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
1,162.04 ILS
58.10 ILS
/
1 Pack


