MFT-CSP corner solution profile

corner solution with outside corners in ventilated facades

  • Material composition: EN AW-6063 T66
  • Material thickness: 2.5 mm

Choose options

Height
  • 90 mm
  • 145 mm
Width
  • 50 mm
Pack size
  • 6 m
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 171.55 ILS