Carbide jig saw blades for wood (speed)
להבים למסור אנכי לעץSPX 77 (5) speed #2332280

Long-lasting Tungsten Carbide Tipped jig saw blades for cutting hardwood, denser boards and composites
- Product Class: Ultimate
- Base material: Hardwood (beech, oak etc.), Wood composites, Laminated board, Softwood (fir, pine etc.), Plywood, Fibre board, Chipboard, Timber
- Blade features: Straight cut, Fast cut
ultimate
Choose options
Tooth pitch
- 3.5 -5 mm
Toothed section length
- 77 mm
Blade length
- 100 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
416.90 ILS
83.38 ILS
/
1 each
Technical Data
Product Class
Ultimate
Base material
Hardwood (beech, oak etc.), Wood composites, Laminated board, Softwood (fir, pine etc.), Plywood, Fibre board, Chipboard, Timber
Blade features
Straight cut, Fast cut
Blade material
HM Carbide
Teeth per inch
5-7
Tooth type
Carbide
Shank
Single lug shank (T-shank)
Tooth pitch
3.5 -5 mm
Toothed section length
77 mm
Blade length
100 mm
Documents
pdf SJB Portfolio Overview_0622_g_en_2023, English [ 715.7 KB ]
Features & Applications
Features
- Exceptionally durable jig saw blades for Professionals looking for a labor-saving way to cut through the toughest wood and board
- Unbeatable lifespan – our Tungsten Carbide Tipped blades last up to 20x longer than any other Hilti jig saw blade
- Maximum speed and versatility – progressive, ground carbide teeth slice through the dense materials which other blades can't
Applications
- Cutting hardwood, MDF, wood-plastic composite and other very tough materials
- For use with all jig saws with a T-shank blade clamp
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo