Jig saw blades for hard wood (precision)
להבים למסור אנכי לעץ SPX 77 (5) #2332283

Bimetal jig saw blades for cutting hardwood, fiberboard and other wood-based material
- Product Class: Ultimate
- Base material: Hardwood (beech, oak etc.), Fibre board, Softwood (fir, pine etc.), Plywood, Wood composites, Chipboard
- Blade features: Straight cut, Precise cut
ultimate
Choose options
Tooth pitch
- 1.7 mm
Toothed section length
- 77 mm
Blade length
- 100 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
133.56 ILS
26.71 ILS
/
1 each
Technical Data
Product Class
Ultimate
Base material
Hardwood (beech, oak etc.), Fibre board, Softwood (fir, pine etc.), Plywood, Wood composites, Chipboard
Blade features
Straight cut, Precise cut
Blade material
BIM Bi-Metal
Teeth per inch
15
Tooth type
Ground, Taper-ground, Pointed teeth
Shank
Single lug shank (T-shank)
Tooth pitch
1.7 mm
Toothed section length
77 mm
Blade length
100 mm
Documents
pdf SJB Portfolio Overview_0622_g_en_2023, English [ 715.7 KB ]
Features & Applications
Features
- Cleaner cuts without sanding – achieve especially clean and straight cuts, even in hard wood, thanks to the blade's finely ground, uniquely shaped teeth
- Cut more with the same blade – avoid interruptions to change the blade thanks to the extra-durable bimetal construction
Applications
- Clean, straight cutting of hard wood, fiberboard and abrasive wood-based board
- For use with all jig saws with a T-shank blade clamp
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo