New to Hilti Online?See your customized prices and shop 24/7Register now

Ultimate abrasive tube belts for rough to fine grinding of stainless steel, steel, aluminum and other metals

  • Base material: Steel, Stainless steel, Carbon steel
  • Product Class: Ultimate
ultimate

Choose options

Width
  • 40 mm
Grain density
  • P60
  • P80
Length
  • 760 mm
Pack size
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 508.80 ILS

Technical Data

Base material
Steel, Stainless steel, Carbon steel
Product Class
Ultimate

Features & Applications

Features

  • Achieve satin finish, mirror finish or a defined surface roughness with our broad grade selection for rough to fine grinding
  • Also available in coarse grain sizes for rougher grinding
  • Non-woven file belts engineered to reduce marks, smears and last longer
  • Developed for best results with Hilti variable-speed abrasive tools for professional metalwork

Applications

  • Rough to fine grinding and polishing of stainless steel, steel, aluminum and other metals
  • Obtaining linear medium and fine satin finishes on stainless steel, aluminum and other metals
  • Polishing for mirror finish on stainless steel, steel and other metals

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo