Nuron
AG 30D-22 Cordless angle grinder (230 mm)
Cordl. angle grinder AG 30D-22 230 box #2409794
Powerful cordless angle grinder with dead man's switch and rotatable handle for cutting and grinding of metal and concrete with discs up to 230 mm (Nuron battery)
- Rated voltage: 21.6 V
- Disc diameter: 230 mm
- Tool body weight: 5.4 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
7,000.00 ILS
7,000.00 ILS
/
1 each








