Login and purchasing functionalities back in a few hours
Cut-off

Saws

Cut more than you think

Cut-Off Saws - Concrete
CUT DEEPER

Concrete

Make cuts up to 150 mm in concrete with a 360 mm blade using a DSH 900-22 battery cut-off saw.
Cut-Off Saws - Masonry
CUT TO SIZE

Masonry

Make light work of bricks and blocks with our DSH 600-22 and DSH 700-22 battery cut-off saws.
Cut-Off Saws - Asphalt
CUT WITH POWER

Asphalt

Get up to 20% more power with new model DSH 700-22 battery cut-off saw.
Cut-Off Saws - Metal
CUT SAFER

Metal

For safer cuts, use our extra long-lasting SPX metal cutting disc.
Cut-Off Saws - Concrete
CUT DEEPER

Concrete

Make cuts up to 150 mm in concrete with a 360 mm blade using a DSH 900-22 battery cut-off saw.
Cut-Off Saws - Masonry
CUT TO SIZE

Masonry

Make light work of bricks and blocks with our DSH 600-22 and DSH 700-22 battery cut-off saws.
Cut-Off Saws - Asphalt
CUT WITH POWER

Asphalt

Get up to 20% more power with new model DSH 700-22 battery cut-off saw.
Cut-Off Saws - Metal
CUT SAFER

Metal

For safer cuts, use our extra long-lasting SPX metal cutting disc.

    Designed for productivity and safety

    Cut-Off Saws - Features
    Increased drop and kickback protection

    Increased drop and kickback protection

    Unique 3D Active Torque Control (ATC) for battery saws stops tool in ≤ 1 second 

    Cut-Off Saws - Fast-acting blade brake

    Fast-acting blade brake 

    Stops battery saw discs spinning in ≤ 4 seconds after trigger release

    Cut-Off Saws - Virtually dust-free cutting

    Virtually dust-free cutting

    The DWP 15-22 water pump suppresses dust to within allowable limits – ideal for battery saws.

    Cut-Off Saws - Total system performance

    Total system performance

    Get up to 30% more work per charge with battery optimized blades, compared to gas saw blades.

    Save over one ton in CO2 emissions per year with the battery-powered DSH 600-22 (1)
    BATTERY OR GAS

    Pick your power source

    No matter what your cutting task, we have the heavy-duty performance and power you need. Choose battery cut-off saws on the Nuron platform for both indoor and outdoor work when you’re cutting the equivalent of 1–2 gas tanks a day. Go with gas saws when you’re using two or more gas tanks a day in locations where you don’t have access to power and can’t plug in your chargers.

    Battery

    What you can do with 2x2 batteries*


    Up to
    22
    Curbstone Cuts

    Up to
    95
    Rebar Cuts

    Gas

    When to use gas


    More than 2 gas tanks / day
    When you need continuous power

    * *Based on internal testing with:

    DSH 600-22 ATC and DSH 700-22 ATC battery-powered cut-off saws. Figures shown are based on using 2x2 B 22-290 Nuron batteries and 300 mm SPX Universal A blade. For curbstones, height was 300 mm and width was 100 mm. For rebar, 16 mm rebar (size 5) was used. Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    “No fuel mix issues. No broken pull cords. Plus the longer tool life. Going with battery cut-off saws was an easy choice.”

    Power up your tool park

    FAQs

    80 YEARS OF INNOVATION

    A name you can rely on

    We have always been committed to creating products that truly make a difference in every trade and application.

    WARRANTY

    Coverage on selected tools

    Our warranty ensures reliable, transparent service and repairs.

    QUICK REPAIRS

    Fast turnaround for tool repairs

    Quick repairs with delivery directly to your jobsite.

    Our SPX-A and SP-A blades are engineered for battery cut-off saws. With these blades you get:
    • Up to 30% more cuts per charge than with equivalent gas saw blades: Thanks to a thinner blade core and smart diamond segment design.

    • Smoother cuts: Low-friction diamond segments for a smoother experience.

    • Faster cuts: Carefully selected diamonds and specific powders make cutting quicker.

    • Versatile: Diamond segment shapes optimized for almost any application.

    • Easy blade ID: Blades named ‘A’ and featuring battery icons are made for battery cut-off saws.

    Use the right blade

    Get up to 30% more cuts per charge than equivalent gas saw blades with our SPX Universal A diamond and SP Universal A diamond blades. Working with metal? Use the SPX metal cutting disc.

    Use good cutting technique

    For better performance and more work per charge, move the tool back and forth with just enough pressure.

    Use water during cutting

    Wet cutting helps reduce friction when cutting and can give you more work per charge. Plus it helps reduce exposure to harmful dust like silica.

    Use the right battery and charger

    Use B 22-290 batteries and a C8 charger with our cut-off saws.

    We recommend using two sets of two B 22-290 Nuron batteries to operate your tool. Use our C8 charger for fastest charging.

    The tool body of our battery cut-off saws has a similar price to the tool body of our gas cut-off saws. However, when you factor in ongoing fuel costs, gas saws will become more expensive over time in the majority of cases. Battery cut-off saws also have fewer wearable parts than gas cut-off saws. As a result, battery cut-off saws can have up to double the tool life of gas cut-off saws.

    Shop Now

    (1) Based on use of two sets of two B 22-290 batteries and 2x C8-22 230V chargers for 6 hours a week and 2.4 tank refills per hour for the DSH 600-X gas cut-off saws.

    Get your cut-off saw