Concrete saws
Saws

Cut more than you think


Masonry

Asphalt

Metal
Designed for productivity and safety


Increased drop and kickback protection
Unique 3D Active Torque Control (ATC) for battery saws stops tool in ≤ 1 second

Fast-acting blade brake
Stops battery saw discs spinning in ≤ 4 seconds after trigger release

Virtually dust-free cutting
The DWP 15-22 water pump suppresses dust to within allowable limits – ideal for battery saws.

Total system performance
Get up to 30% more work per charge with battery optimized blades, compared to gas saw blades.

Pick your power source
No matter what your cutting task, we have the heavy-duty performance and power you need. Choose battery cut-off saws on the Nuron platform for both indoor and outdoor work when you’re cutting the equivalent of 1–2 gas tanks a day. Go with gas saws when you’re using two or more gas tanks a day in locations where you don’t have access to power and can’t plug in your chargers.
What you can do with 2x2 batteries*



When to use gas

* *Based on internal testing with:
DSH 600-22 ATC and DSH 700-22 ATC battery-powered cut-off saws. Figures shown are based on using 2x2 B 22-290 Nuron batteries and 300 mm SPX Universal A blade. For curbstones, height was 300 mm and width was 100 mm. For rebar, 16 mm rebar (size 5) was used. Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.
Power up your tool park
FAQs

A name you can rely on
We have always been committed to creating products that truly make a difference in every trade and application.

Coverage on selected tools
Our warranty ensures reliable, transparent service and repairs.

Fast turnaround for tool repairs
Quick repairs with delivery directly to your jobsite.
Our SPX-A and SP-A blades are engineered for battery cut-off saws. With these blades you get:
Up to 30% more cuts per charge than with equivalent gas saw blades: Thanks to a thinner blade core and smart diamond segment design.
Smoother cuts: Low-friction diamond segments for a smoother experience.
Faster cuts: Carefully selected diamonds and specific powders make cutting quicker.
Versatile: Diamond segment shapes optimized for almost any application.
Easy blade ID: Blades named ‘A’ and featuring battery icons are made for battery cut-off saws.
Use the right blade
Get up to 30% more cuts per charge than equivalent gas saw blades with our SPX Universal A diamond and SP Universal A diamond blades. Working with metal? Use the SPX metal cutting disc.
Use good cutting technique
For better performance and more work per charge, move the tool back and forth with just enough pressure.
Use water during cutting
Wet cutting helps reduce friction when cutting and can give you more work per charge. Plus it helps reduce exposure to harmful dust like silica.
Use the right battery and charger
Use B 22-290 batteries and a C8 charger with our cut-off saws.
We recommend using two sets of two B 22-290 Nuron batteries to operate your tool. Use our C8 charger for fastest charging.
The tool body of our battery cut-off saws has a similar price to the tool body of our gas cut-off saws. However, when you factor in ongoing fuel costs, gas saws will become more expensive over time in the majority of cases. Battery cut-off saws also have fewer wearable parts than gas cut-off saws. As a result, battery cut-off saws can have up to double the tool life of gas cut-off saws.
(1) Based on use of two sets of two B 22-290 batteries and 2x C8-22 230V chargers for 6 hours a week and 2.4 tank refills per hour for the DSH 600-X gas cut-off saws.