C4/36-350 Fast charger
Battery charger C 4/36-350 230V box #2028875

Multi-voltage fast charger for all Hilti Li-ion batteries
- Battery System Compatibility: 22 V, 36 V
- Output power: 350 W
- Output current: 9 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,063.18 ILS
1,063.18 ILS
/
1 each
Technical Data
Battery System Compatibility
22 V, 36 V
Output power
350 W
Output current
9 A
Status display
Yes
Weight
1.1 kg
Dimensions (LxWxH)
170 x 163 x 70 mm
Rated input voltage
230 V
Features & Applications
Features
- Fast charger to quickly charge all Hilti Li-ion batteries thanks to the max output of 9A and 350W
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
Applications
- Fast charging of all Hilti Li-ion batteries
- Charges all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
Related Products
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


