PM 2-L Line laser level
לייזר קווי PM 2-L #2047044




Line laser with 2 lines for leveling, aligning and squaring with red beam
- Accuracy: ±3 mm at 10 m
- Max. operating distance (diameter): 20 m (lines), 60 m (lines, with receiver)
- Maximum operating time: 14 h
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,597.87 ILS
2,597.87 ILS
/
1 each
Technical Data
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
20 m (lines), 60 m (lines, with receiver) 1
Maximum operating time
14 h
Battery type
4 x 1.5 V (AA)
Self leveling range at room temperature
±4 °
Self leveling time
3 s
Horizontal fan angle
180 °
Vertical fan angle
135 °
IP protection class
IP 54 (EN 60529)
Laser type
Line
- Operating distance can be significantly affected by site conditions. See operating instructions.
Documents
pdf Operating Instruction PM 2-L (01), Arabic, Bulgarian, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Kazakh, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian [ 9.6 MB ]
Features & Applications
Features
- Compact size allows high-speed layout
- Rubber-coated housing and pendulum lock for higher robustness
- Out-of-level and low-battery alerts – help prevent mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
Applications
- Transferring reference heights
- Leveling suspended ceilings
- Leveling electric sockets, cable trays, radiators and pipe installations
- Leveling and aligning doors and windows
- Aligning pipes vertically
Related Products
Services
Hilti Tool Service
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


