PD-E Laser meter
Laser range meter PD-E #2061409
Outdoor laser meter with integrated viewfinder for measurements up to 200 m / 650 ft
- Measurement accuracy: 1.0 mm
- Measuring functions: Single and continuous measurement, Outdoor mode, Digital water level
- Calculation functions: Addition, Subtraction, Area, Volume, Painters area, Setting out, Min/max, Timer, Offset, Memory (30x), Trapezoid (2x), Pythagoras (3x), Indirect measurement (4x)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
3,866.50 ILS
3,866.50 ILS
/
1 each









