X-MC S 5.6/6 Steel marking stamps
Sharp-tipped, narrow letter and number characters for stamping identification markings onto metal
- Application: Marking cold steel, Marking hot steel
- For use with (tools): DX 462 CM, DX 462 HM
- Character type: Sharp
Choose options
Marking character
- A-Z
- 0-9
- A
- B
- C
- D
- E
- F
- G
- H
- I
- J
- K
- L
- M
- N
- O
- P
- Q
- R
- S
- T
- U
- V
- W
- X
- Y
- Z
- 0
- 1
- 2
- 3
- 4
- 5
- 6
- 7
- 8
- 9
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 328.00 ILS
Technical Data
Application
Marking cold steel, Marking hot steel
For use with (tools)
DX 462 CM, DX 462 HM
Character type
Sharp
Character font height
6 mm
Width
5.6 mm
Base materials
Steel
Features & Applications
Features
- A more efficient alternative to stamping letters and numbers onto steel by hand
- Helps increase user comfort, safety and productivity
- Faster and more reliable – 5 seconds per marking
- Use up to 10 characters at a time on the marking head
- Sharp-tipped contours – for stress-tolerant applications such as engraving hot steel, erectors, railcars, heavy equipment, utility poles and ships
Applications
- Marking on metal surfaces for identification, traceability and quality control in steelworks, manufacturing plants, testing institutes, etc.
- Marking on slabs, blooms, billets and ingots as well as light-, medium- or heavy-duty steel sections
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.