Pipe Clamps

Different tasks. Consistent results.

The task may be tough. The right choice isn't

Every pipe installation has its own challenges and priorities. Hilti’s pipe clamp range is structured around these requirements, delivering higher performance, and value‑engineered solutions. Selection becomes straightforward, planning reliable and execution predictable—helping you work faster, keep productivity high and repeat installations with more peace of mind

Ready for everyday variations.

When different pipes, changing diameters, and tight spaces come together, things can quickly get complicated. Our pipe clamps are designed to handle these variations within one system. They cover a wide range of pipe diameters, offer various connection head options, and are equipped with quick-release closure mechanisms to make your installation faster, easier, and safer so you can find the right fit faster

Why it works for you

Gapless clamping 
range coverage

Adapt to changing diameters without switching pipe clamp types, up to a diameter of 6 inches

Tailored to needs and requirements

Choose based on what matters—without compromising between priorities

Intuitive and productive installation

Work faster with fewer steps and less need for corrections and with complete peace of mind

Higher performing solutions

Load-optimized design across the different load classes and diameters

Integrated sound reduction

Designed to help reduce structure-borne noise transmission

More peace of mind on the project

Broad approval coverage in accordance with global and European standards

    Driven by what matters

    MP‑HI Residential pipe clamps

    MP‑HI Residential pipe clamps

    Galvanized 2-screw pipe clamp with sound insulation and swivel-in quick closure for greater productivity and easy handling in light-duty applications

    Clamping range
    9 – 170 mm

    Load capacity
    800 – 2.400 N

    Sound reduction
    19,4 dB (A)

    Shop

    MP‑L‑I Light-duty pipe clamps

    MP‑L‑I Light-duty pipe clamps

    Galvanized 1-screw pipe clamp with sound reduction inlay, wide opening hinge, and snap-in quick closure for high productivity in light-duty applications

    Clamping range
    9 – 170 mm

    Load capacity
    800 – 2.400 N

    Sound reduction
    19,4 dB (A)

    Shop

    MP‑PI Standard pipe clamps

    MP‑PI Standard pipe clamps

    Galvanized standard 2-screw pipe clamp without quick-release function, with sound insulation for economical light- to medium-duty applications

    Clamping range
    9 – 170 mm

    Load capacity
    800 – 2.400 N

    Sound reduction
    19,4 dB (A)

    Shop

      Made to make your work easier, faster, and simpler

      Discover our pipe clamps for
a wide range of applications
      Shop your pipe clamp