special
Case TE 300-AVR Typ 017
#401098

Hard-sided carrying case for storing and transporting your Hilti demolition hammer or breaker and its accessories
- Types: Individual tool cases
- Compatible with: Wall demolition hammers and breakers
- Dimensions (LxWxH): 497 x 393 x 124 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Types
Individual tool cases
Compatible with
Wall demolition hammers and breakers
Dimensions (LxWxH)
497 x 393 x 124 mm
Features & Applications
Features
- Helps protect your demolition hammer or breaker while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the tool type
Applications
- Transport and storage of one specific demolition hammer or breaker and its accessories
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo