special
SSH 6-A22 מזוודה למספרי פח נטען
#2250666

Hard-sided carrying case for storing and transporting your Hilti Speciality tool and its accessories
- Types: Individual tool cases
- Compatible with: Specialty tools
- Dimensions (LxWxH): 495 x 395 x 149 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
544.84 ILS
544.84 ILS
/
1 each
Technical Data
Types
Individual tool cases
Compatible with
Specialty tools
Dimensions (LxWxH)
495 x 395 x 149 mm
Features & Applications
Features
- Helps protect your Speciality tool while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the tool type
Applications
- Transport and storage of one specific Speciality tool and its accessories
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo