special
Case SID 22-A
product number: 2012729

Hard-sided carrying case for storing and transporting your Hilti impact driver or impact wrench and its accessories
- Types: Individual tool cases
- Compatible with: Impact drivers
- Dimensions (LxWxH): 395 x 362 x 106 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Types
Individual tool cases
Compatible with
Impact drivers
Dimensions (LxWxH)
395 x 362 x 106 mm
Features & Applications
Features
- Helps protect your impact driver or impact wrench while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the tool type
Applications
- Transport and storage of one specific impact driver or impact wrench and its accessories
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo