Cast iron reciprocating saw blades
Recip. saw blade W-CSR MS 23 product number: 369056

Reciprocating saw blade for cutting cast iron
- Product Class: Standard
- Teeth per inch: 1.5
- Blade / disc thickness: 1.3 mm
standard
Choose options
Teeth per inch
- 1.5
Blade length
- 229 mm
Pack size
- 3 pc
Quantity
Pack
Total Pieces
3
Discounted net
Technical Data
Product Class
Standard
Teeth per inch
1.5
Blade / disc thickness
1.3 mm
Blade features
Long life
Blade length
229 mm
Features & Applications
Features
- Specifically designed for ideal performance when cutting cast iron
- Economical solution for demolishing cast iron pipes
Applications
- Cast iron cutting
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo