Aerated concrete reciprocating saw blades

Ultimate reciprocating saw blade for cutting aerated/autoclaved concrete (up to 215 mm thick)

  • Product Class: Ultimate
  • Shank: 1/2 in universal shank
  • Teeth per inch: 2
ultimate

Choose options

Teeth per inch
  • 2
  • 3
Blade length
  • 305 mm
  • 400 mm
  • 457 mm
Pack size
  • 3 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,785.89 ILS

Technical Data

Product Class
Ultimate
Shank
1/2 in universal shank
Teeth per inch
2
Blade features
Long life, Fast cut, Straight cut, Carbide tipped

Documents

pdf SRB Portfolio Overview_0622_g_en_2023, English [ 460 KB ]
pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]

Features & Applications

Features

  • Specialized carbide reciprocating saw blade engineered to cut best in lightweight concrete products
  • Longer lasting – tungsten carbide teeth give these blades the cutting speed and lifespan to get through bigger jobs with fewer blade changes
  • Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency

Applications

  • Cutting aerated concrete
  • Cutting autoclaved aerated concrete (AAC)
  • Cutting Ytong®
  • Cutting autoclaved lightweight concrete (ALC)

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo