Aerated concrete reciprocating saw blades
Reciprocating saw blade W-CSR SM product number: 377820
Ultimate reciprocating saw blade for cutting aerated/autoclaved concrete (up to 215 mm thick)
- Product Class: Ultimate
- Shank: 1/2 in universal shank
- Teeth per inch: 2
ultimate
Choose options
Teeth per inch
- 2
- 3
Blade length
- 305 mm
- 400 mm
- 457 mm
Pack size
- 3 pc
Quantity
Pack
Total Pieces
3
Discounted net
2,219.96 ILS
739.99 ILS
/
1 each
Technical Data
Product Class
Ultimate
Shank
1/2 in universal shank
Teeth per inch
2
Blade / disc thickness
1.5 mm
Blade width
22 mm
Blade features
Long life, Fast cut, Straight cut, Carbide tipped
Blade length
457 mm
Features & Applications
Features
- Specialized carbide reciprocating saw blade engineered to cut best in lightweight concrete products
- Longer lasting – tungsten carbide teeth give these blades the cutting speed and lifespan to get through bigger jobs with fewer blade changes
- Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Cutting aerated concrete
- Cutting autoclaved aerated concrete (AAC)
- Cutting Ytong®
- Cutting autoclaved lightweight concrete (ALC)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
