Light concrete reciprocating saw blades
Reciprocating saw blade W-CSR SB product number: 285810

Ultimate reciprocating saw blade for cutting porous concrete and blockwork (up to 215 mm thick)
- Product Class: Ultimate
- Shank: 1/2 in universal shank
- Teeth per inch: 1.5
ultimate
Choose options
Teeth per inch
- 1.5
Blade length
- 235 mm
- 300 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
558.09 ILS
558.09 ILS
/
1 each
Technical Data
Product Class
Ultimate
Shank
1/2 in universal shank
Teeth per inch
1.5
Blade / disc thickness
1.2 mm
Blade width
20 mm
Blade features
Long life, Fast cut, Straight cut, Carbide tipped
Blade length
300 mm
Features & Applications
Features
- Specialized carbide reciprocating saw blade engineered to cut best in lightweight concrete and blocks
- Longer lasting – tungsten carbide teeth give these blades the cutting speed and lifespan to get through bigger jobs with fewer blade changes
- Two lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Cutting aerated concrete
- Cutting autoclaved aerated concrete (AAC)
- Cutting Siporex®
- Cutting Leca®
- Cutting plaster blocks
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo