Pruning reciprocating saw blades
Reciprocating saw blade W-CSR WS product number: 284546
Reciprocating saw blades for tree pruning and other coarse wood cutting
- Product Class: Premium
- Shank: 1/2 in universal shank
- Teeth per inch: 5
premium
Choose options
Teeth per inch
- 5
Blade length
- 240 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
482.72 ILS
96.54 ILS
/
1 each
Technical Data
Product Class
Premium
Shank
1/2 in universal shank
Teeth per inch
5
Blade / disc thickness
1.5 mm
Blade width
19 mm
Blade features
Fast cut
Blade length
240 mm
Features & Applications
Features
- Specialized reciprocating saw blade engineered for tree pruning
- High cutting speed in green wood applications
Applications
- Cutting coarse wood (free of nails)
- Pruning trees
- Cutting green wood
- Cutting fuel wood
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
