SB6 Band saw blade
Band saw blade SP 44-7/8" 10/14 product number: 2360928

Premium blade for low-noise, cold cutting through metal and plastic using SB 6-22 deep cut band saws
- Teeth per inch: 10-14
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal, Plastic
- Blade length: 1140 mm
premium
Choose options
Teeth per inch
- 10-14
- 14-18
Pack size
- 3 pc
Quantity
Pack
Total Pieces
3
Discounted net
331.99 ILS
110.66 ILS
/
1 each
