SBB Band saw blade
Band saw blade SP 28 24 product number: 2270475

Premium band saw blade for low-noise cold cutting through metal and plastic
- Teeth per inch: 24
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal, Plastic
- Blade length: 733 mm
premium
Choose options
Teeth per inch
- 24
- 14-18
Pack size
- 3 pc
Quantity
Pack
Total Pieces
3
Discounted net
258.53 ILS
86.18 ILS
/
1 each
Technical Data
Teeth per inch
24
Base material
Metal, Steel, Stainless steel, Non-ferrous metal, Plastic
Blade length
733 mm
Blade width
12 mm
Blade / disc thickness
0.35 mm
Product Class
Premium
Features & Applications
Features
- Upgraded toothing – helps to increase cutting speed and precision while reducing debris and noise
- Easier mounting on band saw – these blades are more flexible, making them simpler to replace and therefore helping to cut downtime
- Longer lifespan – built to last up to 2.5 times longer than its predecessor
- Blade printing – key information, including teeth-per-inch (TPI), is shown on every blade
- Complete range – three TPI options available for most everyday cutting tasks, from thick pipes/profiles to light-duty strut
Applications
- Cutting metal pipes, strut, threaded rod, rebar, etc.
- Cutting stainless steel, carbon steel, aluminum, non-ferrous metal
- Fast, rough cutting – choose a lower TPI blade
- Fine, smooth cutting – choose a higher TPI blade
- Cutting plastics
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo