Thin metal reciprocating saw blades
Recip. saw blade P 15 18 (5) metal product number: 2099399

Reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thin metal
- Product Class: Standard
- Shank: 1/2 in universal shank
- Teeth per inch: 18
standard
Choose options
Teeth per inch
- 18
Blade length
- 150 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
92.54 ILS
18.51 ILS
/
1 each
Technical Data
Product Class
Standard
Shank
1/2 in universal shank
Teeth per inch
18
Blade / disc thickness
0.9 mm
Blade width
19 mm
Blade features
Economic, Flexible
Blade length
150 mm
Features & Applications
Features
- Economical bimetal blades optimized for cutting thin metal plate, heavy pipes, metal structures etc.
- Thin kerf for more flexibility – the ideal blade for flush cuts
- Multiple lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Rough, faster cuts through thin metal components (2-6 mm or 1/16 - 1/4")
- Flush cuts
- Cutting sheet metal
- Cutting pipes and profiles
- Cutting conduits
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo