Medium metal reciprocating saw blades
Recip. saw blade P 23 14 (5) metal product number: 2099397

Reciprocating saw blades for cutting 3-8 mm (1/8 - 5/16") thick metal
- Product Class: Standard
- Shank: 1/2 in universal shank
- Teeth per inch: 14
standard
Choose options
Teeth per inch
- 14
Blade length
- 230 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
141.19 ILS
28.24 ILS
/
1 each
Technical Data
Product Class
Standard
Shank
1/2 in universal shank
Teeth per inch
14
Blade / disc thickness
0.9 mm
Blade width
19 mm
Blade features
Fast cut, Economic, Flexible
Blade length
230 mm
Features & Applications
Features
- Economical bimetal blades optimized for cutting medium-thick metal pipes, plates, structures etc.
- Thin kerf for more flexibility – the ideal blade for flush cuts
- Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Rough, faster cuts through medium-thick metal plate (3-8 mm or 1/8 - 5/16")
- Flush cuts
- Cutting bar stock
- Cutting angle iron
- Cutting solid pipes
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo