Inserts for nibblers, shears and die grinders
Explore inserts for nibblers, shears, and die grinders, including dies, punches, cutter bars, and cutting blades, designed for reliable performance when working with metal
7 Products
Filter

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Designed for straight cuts in stainless steel up to 1.5mm (.06”) thick
- Additional Accessory Information
- Designed for straight cuts in stainless steel up to 1.5mm thick.

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Designed for straight cuts in mild or galvanized steel up to 1.5mm (.06”) thick
- Additional Accessory Information
- Designed for straight cuts in mild or galvanized steel up to 1.5mm thick.

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Designed for straight cuts in mild or galvanized steel up to 2.5mm (.10”) thick
- Additional Accessory Information
- For straight cutting mild or galvanized steel up to 2.5mm thick.

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Designed for tighter radius curves or circles in mild or galvanized steel up to 1.5mm (.06”) thick
- Additional Accessory Information
- Designed for curve cutting mild or galvanized steel up to 1.5mm thick.

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Designed for cutting over spiral duct seams up to 0.9mm (.04”) thick
- Additional Accessory Information
- Designed for cutting spiral duct up to 0.9mm thick.

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Front cutting plate for chip clipping on the SSH 6-A22
- Additional Accessory Information
- Front cutting plate for chip clipping

- Description
- Replacement parts and optional extras for Hilti cordless shears, including cutter blades, replacement chip clippers and tool cases
- Product information
- Side bars for SSH 6-A22
- Additional Accessory Information
- Side cutting bars for SSH 6-22, designed to work in tandem with all SSH blade options.