NPU Knockout sets (1/2 to 2”) / ( 12.7 mm to 50.8 mm) or (2-1/2 to 4”) / (63.5 mm to 101.6 mm)
Set NPU 1/2" product number: 2358375
Knockout die, punch, and draw stud sets for punching ½ - 4” / 12.7 mm - 101.6 mm diameter conduit holes in up to 10-gauge steel
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Documents
pdf Operating Instruction NPU S/D/P, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2 MB ]
Features & Applications
Features
- Improve punching accuracy and productivity – alignment markings help you position the hole precisely
- Clean-cut holes – engineered to deliver a clean edge when used with Hilti cordless knockout punch tools
- Wide diameter range – combinations available for punching ½” up to 4” diameter conduit holes
Applications
- Punching conduit holes in mild steel up to 10 gauge
- Punching conduit holes in stainless steel up to 12 gauge
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
