Carbide tipped hole saw
Ultimate-performance carbide-tipped hole saw for cutting a wide range of materials, including stainless steel and cast iron (arbor and pilot bit sold separately)
- Base material: Multiple materials, Metal, Stainless steel, Drywall, Wood, Plastic, Cast iron
- Working mode: Drilling
- Connection end: Smooth shank
ultimate
Choose options
Diameter
- 20 mm
- 22 mm
- 25 mm
- 32 mm
- 35 mm
- 38 mm
- 40 mm
- 44 mm
- 51 mm
- 54 mm
- 60 mm
- 64 mm
- 67 mm
- 68 mm
- 70 mm
- 73 mm
- 76 mm
- 83 mm
- 102 mm
- 127 mm
Working length
- 60 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 214.65 ILS









