New to Hilti Online?See your customized prices and shop 24/7Register now

Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting asphalt

  • Tool type: Floor saw
  • Base material: Asphalt
  • Arbor size: 25.4 mm
premium

Choose options

Blade diameter
  • 350 mm
  • 400 mm
  • 450 mm
  • 600 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,831.00 ILS

Technical Data

Tool type
Floor saw
Base material
Asphalt
Arbor size
25.4 mm
Wet or dry operation
Wet and Dry
Product Class
Premium

Features & Applications

Features

  • Designed for optimal cutting performance in asphalt
  • Wear bars help prevent wear of the steel disc at the segment bonding zone
  • Engineered to balance higher cutting performance with a longer blade lifetime
  • Running direction arrows stamped into the disc for good legibility and maximum convenience

Applications

  • Cutting asphalt
  • Designed for use with medium-power (20-35 HP / 14-35 kW) saws

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.