A1/LP Floor Saw Blade (Asphalt)
Floor saw blade DS-BF 450/25.4/A product number: 360658
Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting asphalt
- Base material: Asphalt
- Arbor size: 25.4 mm
- Wet or dry operation: Wet and Dry
premium
Choose options
Blade diameter
- 300 mm
- 350 mm
- 400 mm
- 450 mm
- 500 mm
- 600 mm
Pack size
- 1 pc
- 2 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,235.26 ILS
2,235.26 ILS
/
1 each
Technical Data
Base material
Asphalt
Arbor size
25.4 mm
Wet or dry operation
Wet and Dry
Blade diameter
450 mm
Segment width
3.6 mm
Segment height
9 mm
Product Class
Premium
Features & Applications
Features
- Designed for optimal cutting performance in asphalt
- Wear bars help prevent wear of the steel disc at the segment bonding zone
- Engineered to balance higher cutting performance with a longer blade lifetime
- Running direction arrows stamped into the disc for good legibility and maximum convenience
Applications
- Cutting asphalt
- Designed for use with low-power saws (5-18 HP / 4-13 kW)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
