A1/LP Floor Saw Blade (Asphalt)
להב DS-BF 350/25.4/A אספלט product number: 360656
Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting asphalt
- Base material: Asphalt
- Arbor size: 25.4 mm
- Wet or dry operation: Wet and Dry
premium
Choose options
Blade diameter
- 300 mm
- 350 mm
- 400 mm
- 450 mm
- 500 mm
- 600 mm
Pack size
- 1 pc
- 2 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,719.03 ILS
1,719.03 ILS
/
1 each
Technical Data
Base material
Asphalt
Arbor size
25.4 mm
Wet or dry operation
Wet and Dry
Blade diameter
350 mm
Segment width
2.8 mm
Segment height
10 mm
Product Class
Premium
Features & Applications
Features
- Designed for optimal cutting performance in asphalt
- Wear bars help prevent wear of the steel disc at the segment bonding zone
- Engineered to balance higher cutting performance with a longer blade lifetime
- Running direction arrows stamped into the disc for good legibility and maximum convenience
Applications
- Cutting asphalt
- Designed for use with low-power saws (5-18 HP / 4-13 kW)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
