C1/MP Floor Saw Blade (Concrete)
Floor saw blade DS-BF 350/25.4/C product number: 360650

Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting concrete
- Base material: Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
- Arbor size: 25.4 mm
- Wet or dry operation: Wet and Dry
premium
Choose options
Blade diameter
- 350 mm
- 400 mm
- 450 mm
- 500 mm
- 600 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,445.24 ILS
1,445.24 ILS
/
1 each
Technical Data
Base material
Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
Arbor size
25.4 mm
Wet or dry operation
Wet and Dry
Blade diameter
350 mm
Segment width
3.2 mm
Segment height
10 mm
Product Class
Premium
Features & Applications
Features
- Designed for optimal cutting performance in concrete
- Engineered to balance higher cutting performance with a longer blade lifetime
Applications
- Cutting concrete
- Designed for use with medium-power (20-35 HP / 14-35 kW) saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo