C1/LP Floor Saw Blade (Concrete)
Floor saw blade DS-BF 500/25.4/C product number: 360647

Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting concrete
- Base material: Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
- Arbor size: 25.4 mm
- Wet or dry operation: Wet and Dry
premium
Choose options
Blade diameter
- 300 mm
- 350 mm
- 400 mm
- 450 mm
- 500 mm
- 600 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,065.97 ILS
2,065.97 ILS
/
1 each
Technical Data
Base material
Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
Arbor size
25.4 mm
Wet or dry operation
Wet and Dry
Blade diameter
500 mm
Segment width
3.6 mm
Segment height
9 mm
Product Class
Premium
Features & Applications
Features
- Designed for optimal cutting performance in concrete
- Engineered to balance higher cutting performance with a longer blade lifetime
Applications
- Cutting concrete
- Designed for use with low-power saws (5-18 HP / 4-13 kW)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo