C1/LP Floor Saw Blade (Concrete)

Floor saw blade DS-BF 300/25.4/C product number: 360643

Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting concrete

  • Base material: Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
  • Arbor size: 25.4 mm
  • Wet or dry operation: Wet and Dry
premium

Choose options

Blade diameter
  • 300 mm
  • 350 mm
  • 400 mm
  • 450 mm
  • 500 mm
  • 600 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
1,046.05 ILS
1,046.05 ILS
/
1 each

Technical Data

Base material
Concrete (non-reinforced), Concrete (reinforced), Concrete (heavily reinforced)
Arbor size
25.4 mm
Wet or dry operation
Wet and Dry
Blade diameter
300 mm
Segment width
2.8 mm
Segment height
10 mm
Product Class
Premium

Features & Applications

Features

  • Designed for optimal cutting performance in concrete
  • Engineered to balance higher cutting performance with a longer blade lifetime

Applications

  • Cutting concrete
  • Designed for use with low-power saws (5-18 HP / 4-13 kW)
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo