SPX MCS Equidist Wall Saw Blade (60H: fits on Hilti and Husqvarna®)
Wall saw blade DS-BT 1600x4.3/60H MCS product number: 2351621
Ultimate wall saw blade (15 kW) for high speed and a long lifetime in reinforced concrete (60H arbor)
- Base material: Concrete, Concrete (reinforced)
- Segment type: Equidist
- Wet or dry operation: Wet
ultimate
Choose options
Diameter
- 800 mm
- 1000 mm
- 1200 mm
- 1500 mm
- 1600 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
12,749.00 ILS
12,749.00 ILS
/
1 each
Technical Data
Base material
Concrete, Concrete (reinforced)
Segment type
Equidist
Wet or dry operation
Wet
Diameter
1600 mm
Arbor size
60 mm
Segment width
4.3 mm
Product Class
Ultimate
Features & Applications
Features
- Hilti Equidist technology – precisely positioned diamonds for unmatched cutting performance and constant cutting speed over the whole life of the blade
- One specification for all types of concrete
- Designed for the most challenging conditions, the blade excels in concrete with a high rebar content
- Hardened and tempered, robust, laser-cut steel disc for steady, straight cutting
- Sandwich segments for constant segment width over the entire life of the blade
Applications
- Cutting reinforced concrete
- Openings and penetrations for doors and windows
- Corrective/remedial work on façades, partitions and walls
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo



