SPX-H Vacuum-Brazed Diamond Wire (Concrete & Steel)
Diamond wire DS-W 10.5-100m VB SPX-H C&S product number: 2305657
Ultimate diamond wire for high performance cutting in reinforced concrete and pure steel (15-30 kW wire saw)
- Base material: Concrete, Concrete (reinforced), Steel
- Segment type: Brazed
- Wet or dry operation: Wet and Dry
ultimate
Choose options
Bead diameter
- 10.5 mm
Pack size
- 25 m
- 100 m
Quantity
Packs
Total Pieces
100
Discounted net
1,461.32 ILS
1,461.32 ILS
/
1 each
Technical Data
Base material
Concrete, Concrete (reinforced), Steel
Segment type
Brazed
Wet or dry operation
Wet and Dry
Bead diameter
10.5 mm
Number of beads per meter
44
Product Class
Ultimate
Documents
pdf Operating Instruction DS-W, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.7 MB ]
Features & Applications
Features
- Ultimate diamond wire – extra-fast cutting speed thanks to high-quality, large abrasive diamonds
- Ultimate life time thanks to double-layer brazed diamond beads and special segment bonding
- Premium rubber coating to prevent fast wear and increase life time
- Stable cutting speed
- Performs best on high-power wire saws
Applications
- Recommended for cutting highly reinforced concrete, pure steel, heat-treated steel, and metal alloys
- Suitable for medium- to high-power wire sawing machines
- For intensive, professional use to solve special applications in building construction, demolition and decommissioning
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


