SPX-SL hard concrete diamond blade

Ultimate diamond blade with Equidist technology for slitting in hard concrete
- Base material: Concrete, Concrete (reinforced)
- Product Class: Ultimate
- Compatible with: Slitting tools
ultimate
Choose options
Disc diameter
- 125 mm
- 185 mm
Arbor size
- 22.23 mm
Pack size
- 2 pc
- 6 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base material
Concrete, Concrete (reinforced)
Product Class
Ultimate
Compatible with
Slitting tools
Wet or dry operation
Dry
Usable segment height
10 mm
Documents
pdf Diamond Blades Portfolio [ 1.2 MB ]
Features & Applications
Features
- Equidist technology provides superior slitting speed and performance
- Engineered to boost productivity in everyday slitting applications on hard concrete
- Advanced hole pattern – constantly cools the steel disc for improved rigidity, more stable slitting and longer lifetime
- Thick steel core and laser welding technology for maximum reliability and safety
- Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type
Applications
- Slitting (chasing) channels in hard concrete for cable conduits or pipes in electrical, plumbing, heating and air-conditioning installations
- For use with Hilti slitting tools
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo