Premium diamond blade with continuous rim for cutting in different base materials

  • Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
  • Product Class: Premium
  • Compatible with: Angle grinders
premium

Choose options

Disc diameter
  • 115 mm
  • 125 mm
  • 150 mm
  • 180 mm
  • 230 mm
Arbor size
  • 22.23 mm
Pack size
  • 1 pc
  • 5 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 257.70 ILS

Technical Data

Base material
Masonry, Natural stone, Concrete, Concrete (reinforced)
Product Class
Premium
Compatible with
Angle grinders
Wet or dry operation
Dry
Usable segment height
8 mm

Documents

pdf Diamond Blades Portfolio [ 1.2 MB ]

Features & Applications

Features

  • Turbo, continuous-rim blade style – designed to deliver faster cutting speeds while maintaining a smooth cut
  • Designed for universality on a wide range of materials, even under the toughest conditions
  • Dense concentration of high-quality diamonds delivers much faster cutting speed
  • Running direction arrows stamped into the disc for good legibility and maximum convenience
  • Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades or verify your blade's intended base material and target tool type

Applications

  • Cutting, resizing and reshaping a wide range of mineral construction materials, especially concrete, masonry and natural stone
  • For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and gas saws

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo