SP stone silent dia blade (Bench saw)

Premium diamond silent blade reduces noise by up to 50% – designed for cutting granite and clinker

  • Base material: Granite, Clinker
  • Product Class: Premium
  • Compatible with: Saws
premium

Choose options

Arbor size
  • 25.4 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,116.06 ILS

Technical Data

Base material
Granite, Clinker
Product Class
Premium
Compatible with
Saws
Wet or dry operation
Wet and Dry
Segment height
10 mm
Segment width
2.8 mm
Arbor size
25.4 mm

Features & Applications

Features

  • Engineered to balance higher cutting performance with a longer blade lifetime
  • Compatible with 25.4 mm (1 in) and 30 mm spindles

Applications

  • Cutting hard mineral materials such as granite or clinker brick
  • Designed specifically for use with stationary masonry saws

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo