DS-BB M1 Bench Saw Blade
Premium diamond silent blade reduces noise by up to 50% – designed for cutting masonry and sand-lime blocks
- Base material: Sand-lime, Masonry
- Product Class: Premium
- Compatible with: Saws
premium
Choose options
Arbor size
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,133.83 ILS
Technical Data
Base material
Sand-lime, Masonry
Product Class
Premium
Compatible with
Saws
Wet or dry operation
Wet and Dry
Segment height
10 mm
Segment width
2.8 mm
Arbor size
25.4 mm
Features & Applications
Features
- Engineered to balance higher cutting performance with a longer blade lifetime
- Compatible with 25.4 mm (1 in) and 30 mm spindles
Applications
- Cutting sand-lime blocks and other masonry materials
- Designed specifically for use with stationary masonry saws
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
